WBP_ZB422S2C16W4P_PRODIMAGE
WBP_ZB422S2C16W4P_PRODIMAGE
WBP_ZB422S2C16W4P_open_PRODIMAGE

2.0 Zone Boxes, 332 Wiring Configuration, (2) Output Whip, (6) Circuit, (3) Circuit per Whip, Open Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ZB332C6W2P

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Zone Boxes, 332 Wiring Configuration, (2) Output Whip, (6) Circuit, (3) Circuit per Whip, Open Leads

Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.

Standard Product

Product details

General

Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Series
Zone Distribution
Sub Brand
Connexions Zone Distribution System
Type
Connection Whip
UPC
783585526164

Dimensions

Dimensions
12.5 in x 12.5 in x 3 in
Height
3 in
Length
12.5 in
Width
12.5 in

Certifications And Compliance

Industry Standard(s)
cULus