WBP_CFBS1R4CVRBRZ_PRODIMAGE
WBP_CFBS1R4CVRBRZ_PRODIMAGE
play
SystemOne Recessed Floor Boxes
WBP_CFBS1R4CVRBRZ_App_PRODIMAGE

4" CFBS1R4 Series, Round Cover Assembly, Bronze Plated Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R4CVRBRZ

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Bronze Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Color
Plated Antique Bronze
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Bronze
Material
Cast Aluminum
Mounting Method
Mounts to Adusting Cup
Mounting Type
(2) Screw Mount
Series
Recessed - CFB Series
Size
4 Inch Round
Sub Brand
Recessed Concrete Floor Boxes
Type
4" Round Recessed Floor Box Cover
UPC
783585544786

Dimensions

Length
5.5 in
Width
5.5 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514