WBP_CFBS1R8CVRGRY_PRODIMAGE
WBP_CFBS1R8CVRGRY_PRODIMAGE

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

CFBS1R8CVRGRY

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Standard Product

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Color
Gray Powder Paint
Construction
Cast
Construction Material - Main
Steel
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(3) Screw Mount
Number of Gang(s)
2-Gang
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
8" Round Recessed Floor Box Cover
Type of Use
Carpet
Typical Application
Carpet
UPC
783585459516

Dimensions

Length
7.5 in
Width
9.5 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
UL 514

Logistics

Carton Quantity
10