WBP_SFA3925_PRODIMAGE
WBP_SFA3925_PRODIMAGE

1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

SFA3925

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Aluminum

  • One Piece Aluminum Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

Product details

General

Accessory Type
Floorbox Cover
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Color
Brushed Aluminum
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminum
Item Type
Round Cover Flange Combo
Material
Cast Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
Screw Mount
Mounting Type
Screw Mount
Number Of Outlets
Duplex Flap
Series
  • Flush Round - PFB Series
  • Flush Round - B25 Series
  • Flush Round - B24 Series
Size
6.25 in Dia. x 0.25 in
Sub Brand
Flush Concrete Floor Boxes
Type
Above Floor Service Fitting Plate
Type of Use
Carpet
UPC
783585222141

Dimensions

Display Size
6.25" Dia
Height
0.25 in
Width
6.25 in

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
1260

Resources and downloads