WBP_24GCCVRBRS_PRODIMAGE
WBP_24GCCVRBRS_PRODIMAGE

CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Brass Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

24GCCVRBRS

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Brass Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Brass Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brass
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang
Type
Recessed Concrete Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446448

Dimensions

Length
11.69 in
Width
7.19 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1
Pallet Quantity
96