WBP_24GCFFCVRALU_PRODIMAGE
WBP_24GCFFCVRALU_PRODIMAGE

CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Aluminum Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

24GCFFCVRALU

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Aluminum Powder Paint Finish

Carpet Cover

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Aluminum Powder Coat
Construction
Cast
Construction Material - Main
Metallic
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
Furniture Feed Concrete Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446585

Dimensions

Length
11.69 in
Width
7.19 in

Conductor Related

Cable Entry
(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)
UL 514

Logistics

Carton Quantity
1
Pallet Quantity
96