WBP_2GAFBFFCVRBK_PRODIMAGE
WBP_2GAFBFFCVRBK_PRODIMAGE

2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

2GAFBFFCVRBK

Raised Access or Wooden Floors, Recessed, 2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

Low Profile Surface Furniture Feed Cover; 2" Hub & 1" Hub w/ 3/4" Reducer

Product details

General

Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Black Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
2-Gang
Type
Furniture Feed Access Floor Box Cover
Type of Use
Carpet/ Surface, Furniture Feed
Typical Application
Carpet/ Surface, Furniture Feed
UPC
783585446455

Dimensions

Length
15 in
Width
8.75 in

Conductor Related

Cable Entry
(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514