text.skipToContent text.skipToNavigation

4GAFBCVRALU

by multiple brands 

Catalog ID: 4GAFBCVRALU

Raised Access or Wooden Floors, Recessed, 4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product Details

General

Application For Use with Raised Access Floor Boxes
Application - For Use On Raised Access; Wood
Color Aluminum Powder Coat
Construction Cast Aluminum
EU RoHS Indicator Contact Manufacturer
Material Aluminum
Mounting Method Mounts to Box
Mounting Type (4) Screw Mount
Number of Gang(s) 4-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size 4-Gang
Sub Brand Raised Access/Wood Recessed Floor Boxes
Type Recessed Access Floor Box Cover
UPC 783585526904

Dimensions

Length 13 in
Width 13.25 in

Conductor Related

Cable Entry (2) Egress Doors

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514