WBP_10GAFBCVRBK_PRODIMAGE
WBP_10GAFBCVRBK_PRODIMAGE

4-Gang AFB Series, Cover Assembly, Black Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

4GAFBCVRBK

Raised Access or Wooden Floors, Recessed, 4-Gang AFB Series, Cover Assembly, Black Powder Paint Finish

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application
  • For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Black Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
4-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
4-Gang
Type
  • Recessed Access Floor Box Cover
  • Recessed Access Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446301

Dimensions

Length
13 in
Width
13.25 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1