WBP_AFBS1R6FFBRZ_PRODIMAGE
WBP_AFBS1R6FFBRZ_PRODIMAGE

6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Bronze Plated Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R6FFBRZ

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Bronze Plated Cover

  • Flush 6" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.00" thick
  • Kit Includes (1) AFBS1R6BASE Box, (1) AFBS1R6FFCVRBRZ Cover

PreGalvanized Stamped Steel Box; Low Profile Cover

Product details

General

Application
For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
Plated Antique Bronze
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Bronze
Knockouts
2) 1/2"- 3/4", 2(2"
Material
Composite
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Series
Recessed Furniture Feed - AFB Series
Size
6 Inch Round
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Furniture Feed Access Floor Box and Cover
UPC
783585545172

Dimensions

Height
3.08 in

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514