WBP_CFB11CVRBLK_PRODIMAGE
WBP_CFB11CVRBLK_PRODIMAGE
WBP_CFB11CVRBLK_alt_PRODIMAGE

CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB11CVRBLK

Concrete Concrete, Access, Wood Floorboxes, Recessed, CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

Standard Product

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Black Flange
Construction
Folded
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
Series
Recessed Rectangular - CFB Series
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585544236

Dimensions

Length
7.56 in
Width
12.56 in

Conductor Related

Cable Entry
(1) Egress Door

Certifications And Compliance

Industry Standard(s)
UL 514

Logistics

Carton Quantity
1