WBP_610GCCVRBRS_PRODIMAGE
WBP_610GCCVRBRS_PRODIMAGE
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Brass Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

610GCCVRBRS

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Brass Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Brass Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brass
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
6 or 10-Gang
Series
Recessed - CFB Series
Size
6-Gang;10-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Concrete Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446943

Dimensions

Length
11.5 in
Width
10 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1
Pallet Quantity
96