WBP_610GCFFCVRALU_PRODIMAGE
WBP_610GCFFCVRALU_PRODIMAGE
WBP_610GCFFCVRALU_App_Carpet_PRODIMAGE

CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Aluminum Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

610GCFFCVRALU

SystemOne Recessed 4, 6, 10-Gang Floor Box Rectangular Surface Cover, For Use in Concrete Floors.

Furniture Feed with (2) 2" Threaded Hubs and (2) 1" Threaded Hubs with (2) 3/4" Reducers

Product details

General

Application
  • For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
  • Aluminum Powder Coat
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Sub Brand
Recessed Concrete Floor Boxes
Type
  • Furniture Feed Concrete Floor Box Cover
  • Furniture Feed Concrete Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585590936

Dimensions

Length
11.5 in
Width
10 in

Conductor Related

Cable Entry
(4) Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1