text.skipToContent text.skipToNavigation

CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Bronze Powder Paint Finish

By Hubbell Wiring Device-Kellems 

Catalog ID: 610GCFFCVRBRZ

By Hubbell Wiring Device-Kellems
Catalog ID:  610GCFFCVRBRZ
Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Bronze Powder Paint Finish
  • Surface Style Cover
  • (2) 2" Conduit Hubs and (2) 1" Conduit Hubs with (2) ¾" Threaded Reducers
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant
  • Divider Kit Purchased Separately to Maintain Separation between Line and Low Voltage Wiring

Furniture Feed with (2) 2" Threaded Hubs and (2) 1" Threaded Hubs with (2) 3/4" Reducers