WBP_CFB6RCVRR1_PRODIMAGE
WBP_CFB6RCVRR1_PRODIMAGE

6-Gang CFB Series Box for Round Covers, 0- 1/4" Stackable Rings, Post Pour Installation

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB6RCVRR1

Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 0- 1/4" Stackable Rings, Post Pour Installation

0- 1/4" Post Pour Adjustment

Product details

General

Accessory Type
Adjustment Rings
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Metallic
Construction
Fabricated
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Cast Into Concrete
Mounting Type
Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang;6-Gang
Type
Post Pour Stackable Ring
UPC
783585447469

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus

Resources and downloads