WBP_CFB8CVRALU2_PRODIMAGE
WBP_CFB8CVRALU2_PRODIMAGE
WBP_CFB8FC1_CFB8CVRALU1_PRODIMAGE

CFB8FC2 Rectangular Series Box, Surface Cover Assembly, 2 Egress Doors, Aluminum Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB8CVRALU2

Concrete Floorboxes, Recessed, CFB8FC2 Rectangular Series Box, Surface Cover Assembly, 2 Egress Doors, Aluminum Finish

20,000 Pound Cover Load

Product details

General

Accessory Type
Adjustment Rings
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete; Specialty
Color
Aluminum
Construction
Fabricated
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Series
  • Recessed - CFB Series
  • Ballroom
Size
2-Gang;4-Gang;6-Gang;8-Gang;10-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585222424

Dimensions

Dimensions
14.5 in x 12.58 in x 0.88 in
Height
0.88 in
Length
14.5 in
Width
12.58 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1