text.skipToContent text.skipToNavigation

CFBS1R4CVRGRY

by Hubbell Wiring Device-Kellems 

Catalog ID: CFBS1R4CVRGRY

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Gray Powder Coat Finish

Low Profile Surface Cover with One Large Cable Egress Door

Product Details

General

Application For Use with Concrete Floor Boxes
Application - For Use On Concrete
Color Gray Powder Paint
Construction Cast Aluminum
Construction Material - Main Aluminum
EU RoHS Indicator Contact Manufacturer
Material Aluminum
Mounting Method Mounts to Box
Mounting Type (2) Screw Mount
Series Recessed - CFB Series
Size Standard Sized Product
Sub Brand Recessed Concrete Floor Boxes
Type 4" Round Recessed Floor Box Cover
UPC 783585544809

Dimensions

Length 5.5 in
Width 5.5 in

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514

Resources/Downloads

Videos

SystemOne Recessed Floor Boxes