text.skipToContent text.skipToNavigation

CFBS1R8FFCVRBRS

By Hubbell Wiring Device-Kellems 

Catalog ID: CFBS1R8FFCVRBRS

By Hubbell Wiring Device-Kellems
Catalog ID:  CFBS1R8FFCVRBRS
Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Brushed Brass Plated Finish
  • Surface Style Cover
  • (1) 2" Threaded Hub and (1) 1" Threaded Hub with ¾" Threaded Reducer
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA CompliantDivider Kit Purchased Separately to Maintain Separation between Line and Low Voltage Wiring

More Options

Where to Buy

Product Details

General