WBP_S3813_PRODIMAGE
WBP_S3813_PRODIMAGE

1-Gang Cover, Rectangular, Blank, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S3813

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, Blank, Brass

Standard Product

Product details

General

Application
  • In-Floor Delivery Systems
Application - For Use On
Carpet; Tile; Concrete; Wood
Color
  • Brass
Construction
Machined
EU RoHS Indicator
Yes
Finish Type
Brass
Item Type
Rectangular Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Blank
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series
Size
1-Gang;2-Gang;3-Gang
Sub Brand
Flush Concrete Floor Boxes
Type
  • Rectangular Cover
  • Rectangular Cover
UPC
783585124025

Dimensions

Dimensions
2.98 in x 4.15 in x 0.24 in
Display Size
1-Gang
Height
0.24 in
Length
2.98 in
Width
4.15 in

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
10
Pallet Quantity
3360