text.skipToContent text.skipToNavigation

SA2925

By Hubbell Wiring Device-Kellems 

Catalog ID: SA2925

By Hubbell Wiring Device-Kellems
Catalog ID:  SA2925
Flush Concrete Floor Box Series, 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum
  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application In-Floor Delivery Systems
Application - For Use On Wood
Color Aluminum
Construction Machined
EU RoHS Indicator Yes
Finish Type Aluminum
Item Type Round Cover
Material - Mounting Hardware Screw Mounting
Mounting Method Screw Mount
Number Of Outlets 2 1/8"
OEM Brand Name Hubbell Wiring Device-Kellems
Series Flush Round - B24 Series
Sub Brand Flush Concrete Floor Boxes
Type Round Cover
UPC 783585130309

Dimensions

Dimensions 3.87 in x 3.87 in x 0.156 in
Display Size 3.88" Dia
Height 0.156 in
Length 3.87 in
Width 3.87 in

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)