WBP_FB10TLX_PRODIMAGE
WBP_FB10TLX_PRODIMAGE
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FB10TLX

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Vertical 2-Gang Sub-Plate with (1) Twist-Lock®/ Simplex 1.40" Dia. Opening

Product details

General

Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access
Color
Metallic
Construction
Stamped
Construction Material - Main
Steel
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
Standard Sized Product
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
10-Gang Recessed Floor Box Mounting Plates
UPC
783585540863

Dimensions

Length
3.62 in
Width
5.19 in

Certifications And Compliance

Industry Standard(s)
cULus