text.skipToContent text.skipToNavigation

S5017G

By Hubbell Wiring Device-Kellems 

Catalog ID: S5017G

By Hubbell Wiring Device-Kellems
Catalog ID:  S5017G
Flush Concrete Floor Box Series, 1-Gang Cover Flange With Ground Lug, Rectangular, Brass
  • Flush Rectangular Floorbox Grounding Cover Frame
  • Single Gang
  • Brass Finish, Mouting Hardware Included

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Construction Machined
EU RoHS Indicator No
Item Type Rectangular Cover Flange
Mounting Method Screw Mount
OEM Brand Name Hubbell Wiring Device-Kellems
Size 1-Gang;2-Gang;3-Gang
Sub Brand Flush Concrete Floor Boxes
Type Rectangular Cover Flange
UPC 783585351346

Dimensions