WBP_SA3084_PRODIMAGE
WBP_SA3084_PRODIMAGE

2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Brushed Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SA3084

Flush Concrete Floor Box Series, 2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Brushed Aluminum

Standard Product

Product details

General

Application
  • In-Floor Delivery Systems
Application - For Use On
Carpet
Color
  • Aluminum
Construction
Machined
EU RoHS Indicator
Yes
Finish Type
Aluminum
Item Type
Rectangular Carpet Flange
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
Size
1-Gang;2-Gang;3-Gang
Sub Brand
Flush Concrete Floor Boxes
Type
  • Rectangular Carpet Flange
  • Rectangular Carpet Flange
Type of Use
Carpet
UPC
783585854021

Dimensions

Dimensions
8.13 in x 6 in x 0.47 in
Display Size
2-Gang
Height
0.47 in
Length
8.13 in
Width
6 in

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
10
Pallet Quantity
1320