text.skipToContent text.skipToNavigation

PFBRFI1

by Hubbell Wiring Device-Kellems 

Catalog ID: PFBRFI1

Plastic Floor Box, Carpet Flange, 1-Gang, Rectangular, Ivory

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Standard Product

Product Details

General

Application Carpet
Application - For Use On Concrete
Color Ivory
Construction Molded
EU RoHS Indicator No
Item Type Rectangular Carpet Flange
Material Non-Metallic
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Series Flush Rectangular - PFB Series
Size 1-Gang
Type Flanges
Type of Use Carpet
UPC 783585848297

Dimensions

Display Size 1-Gang

Logistics

Carton Quantity 4

Resources/Downloads