HUBBELL
WBP_PFBYA1_PRODIMAGE
WBP_PFBYA1_PRODIMAGE

PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBYA1

Concrete Floorboxes, Flush, Round PVC Box Series, PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

  • ¾" Y-Adapter to Feed Parallel ¾" PVC Conduit Runs into One Hub
  • PVC Construction

“Y” Adapter to Peed Parallel Runs of ¾" PVC Conduit

Product details

General

Accessory Type

Y Adapter

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBYA1

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Material

Thermoplastic

Mounting Method

Into PFB1 Box

Series

Flush Round - PFB Series

Specifications

  • Floor Box Item - Y Adapter
  • Floor Box Version - Round
  • Material - PVC

Sub Brand

Flush Concrete Floor Boxes

Type

Non-Metallic Y adapter

UPC

783585342795

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

1000