WBP_RAFB4BLK_PRODIMAGE
WBP_RAFB4BLK_PRODIMAGE
WBP_RAFB4BLK_alt_PRODIMAGE

4-Gang RAFB Series Round Box with CFBS1R8CVRBLK Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4BLK

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBLK Black Powder Coat Cover

For use In Raised Access or Wood Floors. Mounts in floors ¾" to 2.50" thick. Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRBLK black cover. Subplates purchased seperatly.

Subplates purchased seperatly.

PreGalvanized Stamped Steel Box; Low Profile Cover

Product details

General

Application
For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
Black Powder Paint Cover
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
10
Material
Composite
Mounting Method
With Pawels in Raised Access or Wood Floors
Mounting Type
Mechanical Mount
Number of Gang(s)
4-Gang
Series
Floorbox Kits
Size
4-Gang
Style
4-Gang
Type
Recessed Round - RAF Series
UPC
783585445182

Dimensions

Dimensions
7.33 in x 8.05 in x 6.41 in
Height
6.41 in
Length
7.33 in
Width
8.05 in

Conductor Related

Cable Entry
(2) Egress Doors Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514