WBP_RAFB4SP3MAAP_PRODIMAGE
WBP_RAFB4SP3MAAP_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (3) Extron® MAAP Modules

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4SP3MAAP

Raised Access or Wood Floorboxes, Recessed, RAFB4 Series, Mounting Plate, 1-Gang, (3) Extron® MAAP Modules

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- (3) Extron® MAAP Opening

Sub-Plate for (3) Extron® MAAP Modules

Product details

General

Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
White
Construction
Stamped
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Galvanized Stamped
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
Recessed Round - RAF Series
Type
Raised Access Floor Box Sub Plate
UPC
783585445311

Dimensions

Length
1.53 in
Width
2.12 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
50