WBP_RAFB4SP2AAP_PRODIMAGE
WBP_RAFB4SP2AAP_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4SPDECO

Raised Access or Wood Floorboxes, Recessed, RAFB4 Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

Sub-Plate with (1) StyleLine/ Decorator Opening

Product details

General

Application
  • For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
  • White
Construction
Stamped
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Galvanized Stamped
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
Recessed Round - RAF Series
Type
  • Raised Access Floor Box Sub Plate
  • Raised Access Floor Box Sub Plate
UPC
783585445267

Dimensions

Length
1.32 in
Width
2.64 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
50