WBP_S1CFCGY_PRODIMAGE
WBP_S1CFCGY_PRODIMAGE
WBP_S1CFCGY_App-1_PRODIMAGE
WBP_S1CFCGY_S1DUST_App_PRODIMAGE
WBP_S1CFCGY_App_PRODIMAGE

SystemOne Universal Cover Carpet Flange Assembly, Gray Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1CFCGY

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Gray Powder Paint Finish

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application
Flush SystemOne Installation
Application - For Use On
Carpet
Color
  • Gray
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
No
Finish Type
Gray
Item Type
Flush Cover/Carpet Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
(3) Screw Mount
Number Of Outlets
No Devices
Style
Cover Flanges
Type
Flush SystemOne Universal Covers
UPC
783585371078

Dimensions

Width
8 in

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
360