WBP_S1R4SP2X2DUPLEX_PRODIMAGE
WBP_S1R4SP2X2DUPLEX_PRODIMAGE
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed Floor Boxes

4" Series, Sub Plate, (1) Duplex Opening, (2) Keystone Jack Openings

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4SP2X2DUPLEX

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening, (2) Keystone Jack Openings

Duplex Opening

Product details

General

Accessory Type
Sub Plate
Application
  • Recessed 4" SystemOne Installation
Color
  • White
Construction
Steel
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
4" Recessed Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
Screw Mount
Number Of Outlets
(1) Duplex Opening, (2) Keystone Jack Openings
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
  • 4" Recessed Sub Plates
  • 4" Recessed Sub Plates
UPC
783585446042

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
50
Pallet Quantity
3900