WBP_S1R4SPSTYLE_PRODIMAGE
WBP_S1R4SPSTYLE_PRODIMAGE
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed Floor Boxes

4" Series, Sub Plate, (1) StyleLine® Decorator Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4SPSTYLE

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) StyleLine® Decorator Opening

StyleLine/Decorator Opening

Product details

General

Accessory Type
Sub Plate
Application
  • Recessed 4" SystemOne Installation
Color
  • White
Construction
Steel
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
4" Recessed Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
Screw Mount
Number Of Outlets
(1) StyleLine® Decorator Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
  • 4" Recessed Sub Plates
  • 4" Recessed Sub Plates
UPC
783585527536

Dimensions

Width
2.64 in

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
50
Pallet Quantity
84