WBP_S1SFBAVCR_PRODIMAGE
WBP_S1SFBAVCR_PRODIMAGE

SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SFBAVCR

In-Floor Delivery Systems, SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

  • Corrosion-Resistant Galvanized Stamped Steel Flush Round Floorbox
  • For Use In Concrete Floors
  • 3.50" Minimum Depth of Pour
  • Box Includes Installation Cover

Preglavanized Galvanized Stamped Steel Box with PVC Riser; Concentric Knock-Outs; Corrosion Resistant

Product details

General

Application
For Use in Concrete Floors
Application - For Use On
Concrete
Color
Metallic
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Cast Into Concrete
Series
Flush - S1 Series
Sub Brand
Flush Concrete Floor Boxes
Type
AV Box
UPC
783585546124

Dimensions

Dimensions
7.5 in x 9.5 in x 3 in
Height
3 in
Length
7.5 in
Width
9.5 in

Conductor Related

Cable Entry
Through Top

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514