WBP_S1SP4X415_PRODIMAGE
WBP_S1SP4X415_PRODIMAGE

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Hubbell Keystone Openings, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SP4X415

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Hubbell Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
Flush SystemOne Installation
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Type
Sub Plate
UPC
783585315478

Dimensions

Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus