WBP_S1SP4X4PAC_PRODIMAGE
WBP_S1SP4X4PAC_PRODIMAGE

SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SP4X4PAC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
Flush SystemOne Installation
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings
Type
Sub Plate
UPC
783585545592

Certifications And Compliance

Industry Standard(s)
cULus