WBP_S1SPAMM20C_PRODIMAGE
WBP_S1SPAMM20C_PRODIMAGE
WBP_S1CFCAL_S1SPAMM20_App_PRODIMAGE
WBP_S1CFCAL_S1SPAMM20_App-1_PRODIMAGE

SystemOne, Sub-Plate, (2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Controlled Single 20A, 125V Receptacle, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPAMM20C

In-Floor Delivery Systems, SystemOne, Sub-Plate, (2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product details

General

Application
Flush SystemOne Installation
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Controlled Single 20A, 125V Receptacle
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585545684

Dimensions

Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus