WBP_S1SPDU_PRODIMAGE
WBP_S1SPDU_PRODIMAGE
WBP_S1SFB_S1CFCAL_S1SPDU2IM_App_PRODIMAGE
WBP_S1SPDU_Loaded_PRODIMAGE

SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPDU

In-Floor Delivery Systems, SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
Dual StyleLine Decorator Openings
Type
  • Sub Plate
  • Sub Plate
UPC
783585371740

Dimensions

Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
5
Pallet Quantity
660