WBP_S1SPEXT2C_PRODIMAGE
WBP_S1SPEXT2C_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Controlled Single 20A, 125V

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPEXT2C

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product details

General

Application
Flush SystemOne Installation
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Controlled Single 20A, 125V Receptacle
Type
4" Flush
UPC
783585545639

Certifications And Compliance

Industry Standard(s)
cULus