WBP_S1SPEXT4_PRODIMAGE
WBP_S1SPEXT4_PRODIMAGE
WBP_S1SPEXT4_Loaded_PRODIMAGE
WBP_S1PTFFAL_S1SPFFAL_App_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPEXT4

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle
Type
  • Sub Plate
  • Sub Plate
UPC
783585371788

Dimensions

Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
10