text.skipToContent text.skipToNavigation

S1SPEXT4C

by multiple brands 

Catalog ID: S1SPEXT4C

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Product Details

General

EU RoHS Indicator Contact Manufacturer
Finish Type Black
Item Type Flush Sub-Plate
Number Of Outlets Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Controlled Single 20A, 125V Receptacle
UPC 783585545646

Certifications and Compliance

Industry Standard(s) cULus Listed