text.skipToContent text.skipToNavigation

S1SPMAXC

by multiple brands 

Catalog ID: S1SPMAXC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Product Details

General

Finish Type Black
Item Type Flush Sub-Plate
Number Of Outlets Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle
UPC 783585545677

Certifications and Compliance

Industry Standard(s) cULus Listed

Resources/Downloads