WBP_S1SPSL2IM_PRODIMAGE
WBP_S1SPSL2IM_PRODIMAGE
WBP_S1PTFIT_S1CFCAL_S1SPTL_App-1_PRODIMAGE
WBP_S1SPSL2IM_Loaded_PRODIMAGE
+1
WBP_S1PFB_S1CFCAL_S1SPTL_App_PRODIMAGE

SystemOne, Sub-Plate, (1) StyleLine Decorator Data Opening, (2) Hubbell Flush Keystone Openings, Recessed 1.5-Unit Hubbell iSTATION Opening, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPSL2IM

In-Floor Delivery Systems, SystemOne, Sub-Plate, (1) StyleLine Decorator Data Opening, (2) Hubbell Flush Keystone Openings, Recessed 1.5-Unit Hubbell iSTATION Opening, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) StyleLine Decorator Data Opening, (2) Hubbell Flush Keystone Openings, Recessed 1.5-Unit Hubbell iSTATION Opening
Sub Brand
Flush Concrete Floor Boxes
Type
  • Sub Plate
  • Sub Plate
UPC
783585371771

Dimensions

Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
5