WBP_S1SPTL_PRODIMAGE
WBP_S1SPTL_PRODIMAGE
WBP_S1SPTL_Loaded_PRODIMAGE
WBP_S1PTFIT_S1CFCAL_S1SPTL_App-1_PRODIMAGE
+1
WBP_S1PFB_S1CFCAL_S1SPTL_App_PRODIMAGE

SystemOne, Sub-Plate, (1) 1.60" Opening for Hubbell 20A or 30A Twist-Lock Receptacles, (2) Hubbell Flush Keystone Openings, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPTL

In-Floor Delivery Systems, SystemOne, Sub-Plate, (1) 1.60" Opening for Hubbell 20A or 30A Twist-Lock Receptacles, (2) Hubbell Flush Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
Flush SystemOne Installation
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) 1.60" Opening for Hubbell 20A or 30A Twist-Lock Receptacles, (2) Hubbell Flush Keystone Openings
Type
Sub Plate
UPC
783585371436

Dimensions

Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
1