text.skipToContent text.skipToNavigation

S2925

by Hubbell Wiring Device-Kellems 

Catalog ID: S2925

Floor and Wall Boxes, Flush Concrete Floor Box Series, Cover, Round (2-1/8"), Brass

Standard Product

Product Details

General

Application - For Use On Wood
Construction Machined
EU RoHS Indicator Yes
Finish Type Brass
Item Type Round Cover
Material - Mounting Hardware Screw Mounting
Number Of Outlets 2 1/8"
OEM Brand Name Hubbell Wiring Device-Kellems
Series Flush Round - B24 Series
Type Covers
UPC 783585119700

Dimensions

Display Size 3.88" Dia

Logistics

Carton Quantity 10

Resources/Downloads