Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
S3182
Standard Product
Accessory Type
Application
Application - For Use On
Catalog Number
Color
Construction
EU RoHS Indicator
Finish Type
Item Type
Material - Mounting Hardware
Mounting Method
OEM Brand Name
Series
Specifications
Sub Brand
Type
UPC
Dimensions
Display Size
Height
Length
Width
Industry Standard(s)
Standards - RoHS Compliance Status
Carton Quantity
Pallet Quantity