HUBBELL
WBP_S3325_PRODIMAGE
WBP_S3325_PRODIMAGE

1-Gang Cover, Round, Terrazzo Floors, 2-1/8" Threaded Opening, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S3325

Flush Concrete Floor Box Series, 1-Gang Cover, Round, Terrazzo Floors, 2-1/8" Threaded Opening, Brass

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mouting Hardware Included

Standard Product

Product details

General

Application

  • In-Floor Delivery Systems

Application - For Use On

Terrazzo

Catalog Number

S3325

Color

Brass

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" For Terrazzo Floor

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Round - B24 Series

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - 2 3/8"
  • Cover Style - Round

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover

UPC

783585123509

Dimensions

Dimensions

3.88 in x 3.88 in x 0.25 in

Display Size

3.88" Dia

Height

0.25 in

Length

3.88 in

Width

3.88 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10