Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
SA3085
Standard Product
Application
Application - For Use On
Catalog Number
Color
Construction
EU RoHS Indicator
Finish Type
Item Type
Material - Mounting Hardware
Mounting Method
OEM Brand Name
Series
Size
Specifications
Sub Brand
Type
Type of Use
UPC
Dimensions
Display Size
Height
Length
Width
Industry Standard(s)
Carton Quantity