text.skipToContent text.skipToNavigation

SA3182

by Hubbell Wiring Device-Kellems 

Catalog ID: SA3182

Floor and Wall Boxes, Flush Concrete Floor Box Series, Carpet Flange, 5.25" Diameter, Aluminum

Standard Product

Product Details

General

Accessory Type Carpet Flanges
Application - For Use On Concrete; Wood
Construction Machined
EU RoHS Indicator Yes
Finish Type Aluminum
Item Type Round Carpet Flange
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • Flush Round - B25 Series
  • Flush Round - B24 Series
Type Accessories
UPC 783585133102

Dimensions

Display Size 5 1/4" Diameter

Logistics

Carton Quantity 10

Resources/Downloads