text.skipToContent text.skipToNavigation

SA3625

by Hubbell Wiring Device-Kellems 

Catalog ID: SA3625

Floor and Wall Boxes, Flush Concrete Floor Box Series, Cover, Rectangular, 2) 1.5", Aluminum

Standard Product

Product Details

General

Application - For Use On Concrete; Wood
Construction Machined
EU RoHS Indicator Yes
Finish Type Aluminum
Item Type Rectangular Cover
Material Metallic
Material - Mounting Hardware Screw Mounting
Number Of Outlets Duplex Screw
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series
Size 1-Gang;2-Gang;3-Gang
Type Covers
UPC 783585133201

Dimensions

Display Size 1-Gang

Logistics

Carton Quantity 10

Resources/Downloads