HUBBELL
WBP_SF2525_PRODIMAGE
WBP_SF2525_PRODIMAGE

1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF2525

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

  • One Piece Brass Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mounting Hardware Included

Standard Product

Product details

General

Accessory Type

Floorbox Cover

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF2525

Color

Brass

Construction

Machined

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Round Cover Flange Combo

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Screw Mount

Mounting Type

Screw Mount

Number Of Outlets

2 1/8" x 3/4"

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series

Size

6.25 in Dia. x 0.25 in

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 3/4"
  • Cover Style - Round
  • Offering - 6.25" Diameter

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006628

Dimensions

Display Size

6.25" Dia

Height

0.25 in

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

840