text.skipToContent text.skipToNavigation

SF3925

by Hubbell Wiring Device-Kellems 

Catalog ID: SF3925

Floor and Wall Boxes, Floor Boxes, Combo Cover/Flange, Combination Cover/Flange, Duplex Flap, Round, Brass

Standard Product

Product Details

General

Application Carpet
Application - For Use On Concrete
Construction Machined
EU RoHS Indicator Yes
Finish Type Brass
Item Type Round Cover Flange Combo
Material - Mounting Hardware Screw Mounting
Number Of Outlets Duplex Flap
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • Flush Round - PFB Series
  • Flush Round - B25 Series
Type Covers
Type of Use Carpet
UPC 783585006611

Dimensions

Display Size 6.25" Dia

Logistics

Carton Quantity 10

Resources/Downloads